Eco-Rail-2: Focus on the essentials | Murrelektronik

Eco-Rail-2: Focus on the essentials

Demands on the power supply market are steadily increasing. Maximum efficiency and constant performance even at high temperatures are a must. Diagnostic and communication facilities are also increasingly in demand as the components are integrated into higher-level networks and become part of Industry 4.0 applications.  Murrelektronik offers advanced high-performance solutions to meet these requirements.

At the same time, "classic" applications still exist – without such increased requirements. In such applications, electrical engineer does not have to deal with exceptional ambient conditions and the power supply does not have to be integrated into a system. The essential requirement in such cases is a power supply solution that operates reliably, flexibly and economically.