Access panel with Modlink MSDD interface | Murrelektronik

Modlink MSDD Panel Interface: More than 100,000 combination options

Modlink MSDD is a modular system based on standard frames (single and double frames) with many different inserts to plug in. This variety allows more than 100,000 combination options. Because the mounting dimensions are the same no matter which combination is used, a design engineer's job is made easier and export-oriented companies are in a position to quickly react to country-specific requirements. The housing does not have to be reworked. They just install the country-specific insert. Modlink MSDD is a tried and tested solution, well-engineered to the smallest detail.