With 20 RGB LED slices, 21 adjustable colors and ten different light patterns, the Modlight60 Pro RGB IO-Link signal tower from Murrelektronik offers flexible options for clear, attention-grabbing signaling by visually separating the individual RGB LED slices – even in challenging environments. The LED brightness can be variably adjusted, with an eco mode reducing the brightness by 50 percent to create an energy-efficient signal tower. One version of the tower has a buzzer with eight different sounds for customized acoustic signaling.
Benefiting from IP65 dust and splash protection, the signal tower is simple to set up and does not require any extensive configuration. It can be connected using an unshielded M12 cable and commissioned without IODD (IO Device Description). The two different IODDs enable customized control of the RGB LED slices in terms of colors, flash patterns and process data animations.