Preassembled Power Connectors | Murrelektronik

Preassembled Power Connectors

  • The M12 Power is an extremely compact and high performing M12 connector.
  • The new standard connection technology of the MQ15-X-Power enables particularly fast installation.
  • The M23 connector from Murrelektronik is a proven standard solution for connecting servo motors.

Perfect electrical connection, tightness and media resistance are the basic requirements for all types of connectors. In the field of motor connection technology, additional special properties are required: large connection cross-sections, high performance with the smallest possible design and – most importantly – integrated anti-vibration locks that keep the connector securely in place even if severe vibrations occur. A handy wrench flat makes for easy installation using a suitable torque wrench.

Murrelektronik offers power cordsets that satisfy these requirements for various applications and motor types. Even small quantities are available and they come in many variants with cables that are precisely cut to the length required for the respective application.