8. juin 2018
Questions relating to safety are high-priority in the automation technology industry. The MVK Metal Safety fieldbus module, Murrelektronik’s industrial solution for technical safety installations, reaches the highest standards: Safety Integrity Level 3 (in acc. with IEC 61508 and IEC 62061) and Performance Level e (in acc. with EN ISO 13849-1). Two versions of MVK Metal Safety cover many different applications: one version with only inputs, and a mixed version with inputs as well as outputs.
Did you already know? Our Easy-Import-Export Function allows you to use our Online Shop ever more efficiently. Use Copy & Paste to copy and paste item lists directly from your ERP…
Networking is the main topic of the Industrial Internet of Things (IIoT). The technology behind Single Pair Ethernet has the potential to drive this topic forward. Murrelektronik…
A new chapter has begun for automation technology specialist Murrelektronik in Austria as it takes up residence at its new address: “Office Park 4” at Vienna AirportCity. The…