30. luglio 2018
Murrelektronik's industrial M12 connectors with IP67 protection are perfect to use in demanding industrial Ethernet applications. The x-coded M12 connector transfers high data quantity. The y-coded M12 connector transfers both data and power.
High speed vision systems are an example of how increasing data volumes are generated in industrial Ethernet applications. This requires higher transfer rates. And the request for a standardized communication structure in companies has become more important.
Murrelektronik's x-coded M12 cordsets are the right solution for error-free, high speed data transfers of up to 10 gigabits per second. They enable full speed transfer on the data highway. A metal cross (X-shaped) in the connector safely separates the four data pairs from each other. The cables are also shielded from external interference.
Combining RJ45 connections in the office and x-coded M12 connections in the field makes it possible to establish a consistent gigabit communication in companies.
Murrelektronik offers the x-coded M12 connectors together with highly-resistant PUR cables - they are perfect for applications in industrial environments.
Murrelektronik's y-coded M12 cordsets can transfer data and power in one connector. The metal y-coding separates the four contacts for power transfer from the four signal contacts in the pin arrangement. This makes it possible to transfer up to 100 mbit/s data while 2 x 6 A power are available.
Y-coded M12 cordsets make installtions easier which helps you reduce costs. Y-coded M12 connectors combined with PUR cables suitable for C-tracks are great for moving applications.
Networking is the main topic of the Industrial Internet of Things (IIoT). The technology behind Single Pair Ethernet has the potential to drive this topic forward. Murrelektronik…
A new chapter has begun for automation technology specialist Murrelektronik in Austria as it takes up residence at its new address: “Office Park 4” at Vienna AirportCity. The…
Murrelektronik, a specialist in decentralized automation technology for machines and plants, is making a mid-year change to its sales management team. Martin Kram has been Vice…