17. aprile 2018
Murrelektronik is the ideal partner to get your machines and plants ready for the future by switching over from Profibus to Profinet
In modern production networks, machines and plants need to be connected to one another. Processes can be aligned down to the smallest detail to allow for high automation levels and short lead times. At the same time, our products enable network structures that often undergo frequent maintenance, due to new robots with frequent tool changes or add-ons during operation.
These are a few reasons installation concepts based on PROFIBUS inevitably hit a wall. However, this can be resolved with with PROFINET. This established, proven and readily available technology enables effective and efficient installation concepts to be incorporated into complex machine networks.
By switching over to PROFINET, you benefit from these additional features:
Murrelektronik offers powerful devices for first-class PROFINET networks that accommodate plug & play concepts. The IODD On-Board technology also makes it particularly easy and convenient to integrate IO-Link devices.
Not only that, the Cube system makes it easy to switch over to PROFINET. Its compact and modular installation is distinctly flexible and has a large variety of modules on the sensor/actuator level which makes it easy to switch out the bus nodes. That's all it takes to integrate the topology into the PROFINET system. It couldn’t be easier! The entire installation below the bus nodes remains unchanged.
SOLID67, a compact and lightweight fieldbus module, can switch over to PROFINET instantly because it is a multi-protocol module. It is equipped with the newest PROFINET version 2.3. The modules make eight IO-Link ports available in directly on the machine, and also make it easy to integrate traditional IOs into the system.
One feature of the Impact67 fieldbus module is its flexibility: the ports are designed with adjustable parameters. Depending on what the demand is, the ports can be used as inputs or outputs. The same port can even be used as an IO-Link master. And of course, the modules offer the maximum PROFINET performance and functions of version 2.3.
A further advantage of the compact MVK Metal fieldbus module is that its robust design makes it perfectly suitable for the roughest industrial environments. Many customers like to use them in applications where they are exposed to welding sparks. The modules feature all PROFINET functions and offer maximum network load reliability (Netload Test Class III). The MVK Metal Safety module supports safe and reliable inputs and outputs up to a safety level of SIL 3 or PL e. In addition, the inputs and outputs support real-time applications because they correspond to Conformance Class C.
In time-critical applications, such as tool changers, the fast startup functionality on our Impact67 and MVK Metal modules has proven to be very useful because it can restart production within a very short period of time.
To connect PROFINET subscribers, Murrelektronik offers powerful PROFINET switches, both for the control cabinet as well as the field. Pre-wired cordsets tested and engineered to our highest standards complete our product portfolio. When it comes to single wire cross-sections and shielding, the cables and connectors meet the PROFINET wiring guidelines and make reliable data transmission possible – they are the life line of each and every PROFINET installation.
Networking is the main topic of the Industrial Internet of Things (IIoT). The technology behind Single Pair Ethernet has the potential to drive this topic forward. Murrelektronik…
A new chapter has begun for automation technology specialist Murrelektronik in Austria as it takes up residence at its new address: “Office Park 4” at Vienna AirportCity. The…
Murrelektronik, a specialist in decentralized automation technology for machines and plants, is making a mid-year change to its sales management team. Martin Kram has been Vice…