With nexogate into the Murrelektronik Cloud | Murrelektronik

27. novembre 2018

With nexogate into the Murrelektronik Cloud

Murrelektronik is pioneering yet another solution for Industry 4.0 with its own cloud service. The compact control cabinet component nexogate serves as an interface to the cloud.

Murrelektronik Nexogate

Our cloud service is unique because data from control and I/O components in machines and systems are transferred directly to the cloud. This makes access easy and uncomplicated, using any device, regardless of location. Data is transmitted via an encrypted communication path, either using GSM or a network.

The Murrelektronik Cloud provides users with an easy-to-use dashboard that displays all the important data, flexibly and according to your standards. This provides the machine and system operators with a full range of important information at a glance. This information can be used for process analysis, and also as a tool for predictive maintenance.

Scarica

Novità da Murrelektronik

F&B Pro: A fine solution for cheese production

The Swiss company Kaesaro connects sensors and actuators in cheese cellar robots with Murrelektronik's F&B Pro connectors designed for the food industry – and benefits both in…

Altro

Murrelektronik and the disenchanting of the loop resistance

The long road to the intelligent power supply system: Selective channel monitoring is due to a phenomenon that only appeared with the market introduction of electronically…

Altro

Cube67 Diagnostics Gateway: Diagnostics Made Easy

Murrelektronik's Cube fieldbus system offers extensive diagnostic options. A new diagnostics gateway makes access to this data even easier. This solution is easy to implement,…

Altro

Questo sito utilizza i cookie per assicurarti una migliore esperienza di navigazione. Continuando a navigare, accetti l'uso di questi cookie. Per maggiori informazioni.

Benvenuto/a
Siamo qui per te!
Sempre pronti a rispondere alle tue domande...