24. gennaio 2019
The Cube system from Murrelektronik is a modular field bus system for on-machine installation concepts. It’s engineered flexibly to be the optimal solution for any application – meeting protection class IP20 through IP69K.
Cube67 features great functionality, easy connections, a robust and compact design, fully molded modules, and multi-functional inputs and outputs. The modules can be installed right next to the sensors and actuators.
Our one-cable-technology connects the modules to the bus node, transferring both data and power. Extensive diagnostics enable maximum transparency. The number of terminals in the control cabinet is reduced by moving field bus modules into the field, freeing up space.
The Cube67 field bus system makes it possible to change bus without changing system: installation concepts can be implemented independent of existing control concepts. Simply select the bus module with the desired field bus protocol; Murrelektronik can provide bus nodes for the most common field bus systems.
Cube67 solutions provide maximum cost-benefit ratio across the entire life cycle of a machine: through simplified design, fast application assembly, error-free commissioning, and maximized system runtime for productive operation.
È stato un piacere presentarvi gli ultimi prodotti e le tendenze di Murrelektronik. La fiera Logistics & Automation 2026 è stata per noi un grande successo, anche grazie alla…
The world of automation is changing rapidly. It is becoming more electric, more digital, and smarter. Future-courageous solutions are not only flexible and modular, but also robust…
Word is spreading that Murrelektronik is well positioned for the future of industrial automation. Just in time for the industry highlight SPS 2025, Industrieanzeiger, the practical…